arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Pre zobrazenie informácií o produktoch, službách a kontaktných osobách relevantných pre vašu lokalitu prepnite na príslušnú krajinu.
KEH-MGT plus 06 460V/60Hz Illustration similar

KEH-MGT plus 06 460V/60Hz

Accessories for standard magnetic clamping technology

Identifikačné číslo 1472410

Accessories for standard magnetic clamping technology

Product features:
  • Control unit 460 V/60 Hz
  • For magnetizing or demagnetizing MGT magnetic chucks.
  • Suitable for: MGT-IC Ø1250, MGT-IC Ø1500
Technical data:
  • Dimensions: 600 x 500 x 250 mm
  • Number of channels: 6
  • Protection class IP: 20
  • Voltage: 460 V
  • Frequency: 60 Hz
  • Weight: 26 kg
Width [mm] 500.0
Mains voltage [V] 460.0
Frequency [Hz] 60.0
Number of channels 6.0
Weight [kg] 26.0