arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBW 65-22-20

GBW 65-22-20

Backe weich

ID 490567

Aufsatzbacken Standard

Produktmerkmale:
  • Backe, weich
  • Schnittstelle 1: W-65-1
Technische Daten:
  • Abmessungen: 65 x 22 x 20 mm
  • Gewicht: 0.19 kg
Ancho [mm] 65.0
Profundidad [mm] 20.0
Altura [mm] 22.0
Grupo Unidad
Peso [kg] 0.19

Material suministrado
Mordaza superior, tornillos de sujeción