arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SP 315-2 Abbildung ähnlich

SP 315-2

Spanneinsätze

Ident.-Nr. 194105

SP 315-2, Spanneinsätze
  • Höhe H: 10 mm
  • Länge L: 29.5 mm
  • Breite B: 25 mm
  • Gewinde G: M6
높이 H [mm] 10.0
길이 L [mm] 29.5
B 너비 [mm] 25.0
스레드 G M6