GM-L
Universal gripper
この製品は廃番となっており、販売は停止されています。
廃番の日付: 2021/09/01
2-finger parallel grippers with surface-guided base jaws
説明
Advantages – Your benefits
- Precise flat guidance
for very good guidance characteristics - Base jaw guide over the entire length of the housing
For high load bearing capacity and the attachment of longer gripper fingers - Large stroke at compact design
for minimized interfering contours - Choice of I.D. or O.D. gripping
for maximum flexibility in applications - End-position monitoring
with optional standardized monitoring sets - Integration of a gripping force maintenance device without additional parts is optional
for firm grip even in the event of power failure - Standardized mounting bores
for numerous combinations with other components from the modular system
Options and special information
- As standard, this module can be combined with numerous components from the modular system. We would be happy to assist you.
- Anti-corrosion version K
for use in corrosion-inducing atmospheres