MEG
Gripper for small components
この製品は廃番となっており、販売は停止されています。
代替製品:
Electric 2-finger parallel gripper with smooth-running base jaws guided on roller bearings
説明
Advantages – Your benefits
- Drive concept step motor
for independent actuation without pneumatics or hydraulics - External electronic system
for control-intensive handling tasks with pre-positioning capability - Cross roller guidance
for precise gripping through due to a scope-free base jaw guidance - Base jaws guided on double roller bearings
for low friction and smooth running - Mounting from two sides in three screw directions
for universal and flexible gripper assembly
Options and special information
- External electronic system
The control of the gripper MEG-EC takes place via the separately available external Controller MEG-C. - Easy control
Via digital and analog inputs the gripper parameters force, position, and speed as well as the various operating modes are predefined. The status of the gripper can be monitored via digital and analog outputs. - KA connection cable
Connection cables in various lengths with angled or straight sleeves can be ordered for the connection of gripper and controller.