arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Selected linear axis
SLD 23-C

Linear axis configuration

バージョン
バリエーション SLD
選択されたバリアント
ストローク [mm]
The desired stroke of the linear axis can be entered at this point.

If the linear axis has been designed using the linear axis sizing assistant, the stroke is automatically adopted and may not be changed, as this affects the technical characteristics of the linear axis.
スライド位置 [mm]
直線軸の全長 [mm]
フロア側の取り付けストリップ
The unit can be secured either by using T-nuts or mounting strips.


T- ナット
The linear axis can be secured either by using T-nuts or mounting rails.

The sliding blocks can be attached to different sides of the linear axis.


Antriebsregler
The use of the axis with certain drive controllers depends on the selected measuring system. The recommended combinations have been tested and approved by SCHUNK.

Other measuring systems or use with other drive controllers are available on request – we would be happy to advise you.

The maximum length of the DRIVE-CLiQ measuring tape is 4 metres. Longer lengths can be achieved, for example, using the EnDat 2.2 measuring system and a signal converter in DRIVE-CLiQ.

If ‘other manufacturers’ is selected for the drive controller, the axis is configured by default with the HIPERFACE® SIL2/PLd measuring system.
測定システム
The absolute position measurement systems are available with either HIPERFACE® or DRIVE-CLiQ interfaces.

Other measuring systems are available upon request.

The maximum length of the DRIVE-CLiQ measuring tape is 4 meters. Longer lengths can be achieved, for example, using the EnDat 2.2 measuring system and a signal converter to DRIVE-CLiQ.
セーフティエンコーダ
The encoder systems are certified according to SIL2/PLd.
This means that even demanding applications with high requirements in the area of machine safety can be implemented.
コンセントモータープラグ
The outlet of the motor connector can be selected depending on the desired application.





The selected side is also adopted in the CAD model.
保持ブレーキ数
The linear axis is optionally available with one or more safety holding brakes.
This holding brake is pneumatically actuated.
Its function is activated in a non-ventilated state.
The holding brake is used to maintain the position of the linear axis in a currentless condition.
The holding brake is also suitable for applications in the field of machine safety.
In the case of a brake, this is installed on the side of the connecting cables.

SLD 1: 400N per brake
SLD 2: 600N per brake
潤滑アダプター
The lubrication adapter enables connection to a lubrication system provided by the customer.
The lubrication adapter is always fitted opposite the electrical connections on the slide.

カスタマイズとコンフィギュレーションが可能なリニア軸

注文数量
SLD-23-N-H2-R-00010-1-0NN-C-N-N
Individualização máxima desejada?
Sua configuração está fora da nossa faixa padrão? Entre em contato conosco e tornaremos isso possível.