Paletový systém pro rychlou výměnu pro snadné frézovací aplikace
Quick-change pallet system for easy milling applications
Innovative technology in confined spaces
VERO-S NSE mini from SCHUNK is an extremely flat quick-change pallet system of a height of only 20 mm. The NSE mini disposes of lower pull-down forces than the NSE plus, and is particularly suitable for light cutting tasks. Due to its small design the smallest and variable bore hole gauges can be implemented. The clamping takes place in an energy neutral manner via spring force; is self-locking and form-fit. A pneumatic system pressure of 6 bar is sufficient to open the clamping modules.
Clamping stations from VERO-S NSE mini modules are used as the basis for extremely fast set-up processes of clamping pallets, clamping devices or workpieces.
Clamping stations with the new NSE3 mini 90-25 modules are used as the basis for extremely fast set-up processes of clamping pallets, clamping devices or workpieces. In the new generation, a cone seal can always be retrofitted here.
Miniature clamping modules for applications with light force application such as machining aluminum or plastic or for use on measuring devices. Quick-change pallet modules with drive via drive ring and three flat clamping slides with patented drive concept.
Miniature clamping modules with significantly higher pull-down force for light milling machining. Quick-change pallet modulesd with drive via axial pistons and two round clamping slides with patented drive concept.