arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
VBK-10 1xIL-2x7P 유사 그림

VBK-10 1xIL-2x7P

표준마그네틱 클램핑 기술용 액세서리

ID 420697

Accessories for standard magnetic clamping technology

Discontinuation information:
  • End-of-sales date: 2025-06-30
  • Replaced by: 1611054
Product features:
  • Connection cable 1xILME / 2x7-PIN for max. two magnetic chucks
  • To install between control unit KEH plus and magnetic chuck
  • To control up to two magnetic chucks
  • With a metal and plastic sheath for protection against hot chips
Technical data:
  • Cable length: 10 m
Longitud del cable [m] 10.0

Material suministrado
Cable de conexión, manual de instrucciones