説明
Advantages – Your benefits
- Almost no wear parts
For long service life and reliability of the system - No mechanical play between the drive components
for flexible response behavior and high positioning accuracy - Low oscillations and high holding force
for the shortest positioning times and process stability - Integrated motor and measuring system in the axis
minimizes interfering contours and space requirements - Can be fitted with absolute stroke measuring system
Less programming effort and time saving when commissioning and in operation - High dynamics for shorter cycle times
therefore a high productivity is achieved - Optional pneumatic holding brake as rod lock
for process reliability during system downtime - Optionally certified safety devices according to SIL2/PLd
with the HIPERFACE® and DRIVE-CliQ interfaces for applications with high standards in the area of machine safety
Options and special information
- Modular transducer system
The linear axis (similar to illustration) is available with three different path measuring systems. The incremental stroke measuring system has a 1Vss interface. The absolute path measuring systems are optionally available with the interfaces: HIPERFACE® or DRIVE-CLiQ. - Pneumatic holding brake
Optionally, the linear axis can be delivered with a holding brake. This holding brake is pneumatically actuated. Its function is activated in a non-ventilated state. The holding brake is used to maintain the position of the linear axis in a currentless condition. - Supported axis version
The axis profile can also be given additional support. When using high payloads, this keeps bending to a minimum, and provides another option for mounting.