GM-K
Garra paralela de 2 dedos com roletes cruzados nas guias
Este produto foi descontinuado e não está mais disponível.
Data da descontinuação: 1 de set. de 2021
Garras paralelas de 2 dedos com guia circular
Descrição
Advantages – Your benefits
- Compact design
for minimal interfering contours in the application - Round rod guidance of the base jaws
for excellent guidance characteristics - Special set screws
For the limiting of the adjustable stroke in both directions - Integration of a gripping force maintenance device without additional parts is optional
for firm grip even in the event of power failure - End-position monitoring
with optional standardized monitoring sets - Standardized mounting bores
for numerous combinations with other components from the modular system
Options and special information
- As standard, this module can be combined with numerous components from the modular system. We would be happy to assist you.
- Anti-corrosion version K
for use in corrosion-inducing atmospheres