ABR-SBR-RB
Finger blank
Blanks made of aluminum or steel for rework by the customer
Another effect is that there are no more disturbing fixing bores in the finger contours for jaw blanks with BSWS.
Another effect is that there are no more disturbing fixing bores in the finger contours for jaw blanks with BSWS.
描述
Advantages – Your benefits
- Matching finger blanks
for common gripper types - Easy mounting
due to standardized drilling pattern - High replacement accuracy
de to centering - Clamping contour
can be fast and easy machined - Aluminum finger blanks
of high-strength aluminum alloy
Options and special information
- Material of the finger blanks
The finger blanks are alternativ available in high-strength aluminum alloy ABR or in hardenable steel SBR.