KSH3-S
유압식 2-죠 클램핑 포스 블록
Compact, hydraulically actuated powerhouses with compensation function to reduce vibrations and deformations on long workpieces
설명
Advantages – Your benefits
- Compensation function
Enables axial jaw compensation and thus compensating clamping for long workpieces - Precision wedge-hook clamping force block for highest quality requirements
Allows excellent machining results - Square design with ideal external contour
Ideal for 6-sided machining in two set-ups with the best lateral accessibility - High degree of efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Base jaws with tongue and groove and fine serration as a dual interface as standard
High flexibility of system jaws - Optimal jaw support due to the use of a very long base jaw guidance
Allows high clamping forces at a long service life - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Hydraulic powerhouses with compensating function
TANDEM KSH3-S from SCHUNK stand for high-performance, hydraulically actuated clamping force blocks with compensation function. The vises have a "floating" piston that enables jaw compensation of ±0.5 mm. This makes them ideal for clamping long workpieces in particular, as well as minimizing vibrations and deformations. All KSH3-S vises are 100% compatible with the KSH3 vises meaning they are fully interchangeable.