SGAL 125-76-40
アルミ製ジョー
ID 432257
System jaws, standard
Product features:
Product features:
- Aluminum jaw
- Suitable for: KSX 125, KSX-C 125
- Dimensions: 125 x 76 x 40 mm
- Weight: 1.05 kg
Technical details
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 76.0 |
| Height [mm] | 40.0 |
| Bundle | piece |
| Weight [kg] | 1.05 |
Scope of delivery
System jaw, fastening screws