Spojování, sestavování, vkládání, nakládání a vykládání obrobků jsou v oboru automatizace každodenní výzvou. Aby se zabránilo poškození nástrojů nebo obrobků, zajišťují například kompenzační jednotky s rotační a úhlovou kompenzací SCHUNK nezbytnou flexibilitu mezi robotem a nástroji. Tím se předchází vzniku závad systému, způsobených nepřesnými tolerancemi, a zvyšuje procesní spolehlivost.
Many Robot PLUS products are prepared as standard to be bolted directly to a robot's ISO 9409-1 flange.
Example: ISO 9409-1-125-6-M10 ISO 9409-1 describes the standard 125 corresponds to the bolt circle diameter 6- M10: 6 x M10 screws pre-installed in the unit
Modular compensation unit with XY-compensation for the compensation of inaccuracies and tolerances. As part of the AGM product family, the AGM-XY can be flexibly combined with the AGM-Z and therefore always offers the right compensation behavior for a wide range of applications.
Modular compensation unit with z-axis flexibility for the compensation of inaccuracies and tolerances as well as differences in height. As part of the AGM product family, the AGM-Z can be flexibly combined with the AGM-XY and AGM-W and therefore always offers the right compensation behavior for a wide range of applications.
Modular compensation unit with angular compensation for the compensation of inaccuracies and tolerances. As part of the AGM product family, the AGM-W can be flexibly combined with the AGM-Z and therefore always offers the right compensation behavior for a wide range of applications.
Modular compensation unit for rotational compensation around the Z-axis. The AGM-R can be used flexibly as a stand-alone solution. The AGM-R can also be combined with the existing series of the AGM product family. This means the right compensation behavior is always achieved for your application – ideal for correcting orientation and position inaccuracies.