CLM
Charito compact
Ce produit fait partie de la gamme Classic de SCHUNK.
En savoir plus et nous contacter ici.
Axe linéaire avec longueur optimisée, avec entraînement pneumatique et paliers à galets croisés préchargés, sans jeu
Description
Advantages – Your benefits
- Crossed roller guide design and solid design
ensured high load bearing capacities and end position accuracy in all installation positions - Pretensioned junction rollers
That means absolutely scope-free - High basic load ratings
in all load directions - Standardized fixing bores and connection dimensions identical for LM series
for numerous combinations with other components from the modular system - Shock absorbers and proximity switches integrated in the projecting surfaces
for vibration-free movements and end position monitoring - Rod lock by means of clamping cartridge
for safety in case of emergency stops - Mounting pattern on the rear side (from CLM 25)
this means it can also be used as a stroke unit
Options and special information
- Version rod lock
prevents the structure from falling in the event of a sudden loss of energy. This module can be combined as standard with many elements from the modular system. We can assist you with questions. - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.