TENDO P SCAPTO C6 Ø8x72
유압 확장 툴홀더
ID 201852
TENDO P SCAPTO C6 Ø8x72, 툴홀더
- 유압 확장 툴홀더
- 시리즈: TENDO Platinum
- 툴홀더 인터페이스: SCHUNK CAPTO C6
- 클램핑 지름: 8 mm
- 투영 길이: 72 mm
- 흔들림 정확도: 2.5 x D에서 0.003mm 미만
- 밸런싱 등급: G2.5 @ 25,000 RPM 또는 Umax < 1 gmm
- 최소 토크: 23 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Platinum |
| Toolholder interface | SCHUNK CAPTO C6 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 8 mm |
| D2 [mm] | 28.0 |
| D3 [mm] | 50.0 |
| D6 [mm] | 24.0 |
| Projecting length L1 [mm]/[inch] | 72 mm / 2.8" |
| L2 [mm] | 37.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 25.0 |
| L5 [mm] | 46.0 |
| G | M6 |
| Min. torque [Nm] | 23.0 |
| Weight [kg] | 1.3 |
| Coolant-proof | yes |
| Standard length | yes |
These product variants are suitable for both milling as well as turning centers
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request