SRH-plus 30-H-CB
ID 359363
- No. of fluid feed-throughs: 4
- Torque: 9.5 Nm
技術的詳細
| 回転角度 [°] | 180 |
|---|---|
| 停止位置調節範囲 [°] | 3 |
| トルク [Nm] | 9.5 |
| IP 保護等級 | 67 |
| 重量 [kg] | 4.3 |
| 流体消費量 (2x 定格角度) [cm³] | 145.0 |
| 有効加重なしの旋回時間 [s] | 1.4 |
| 呼び作動圧力 [bar] | 6.0 |
| 最低作動圧力 [bar] | 3.0 |
| 最大作動圧 [bar] | 8.0 |
| 接続ホース径 | 6 x 3.9 x 1.05 |
| フルードフィードスルーの数 | 4.0 |
| 流体フィードスルーの最大圧力 [bar] | 8.0 |
| 最低周囲温度 [°C] | 5.0 |
| 最高周囲温度 [°C] | 60.0 |
| 繰り返し精度 [°] | 0.05 |
| 長さ X [mm] | 96.0 |
| 幅 Y [mm] | 153.7 |
| 高さ Z [mm] | 156.2 |
| モーメント Mx 最大 [Nm] | 19.0 |
| 最大軸方向力 Fz (最大) [N] | 800.0 |
Dimensions and maximum loads
Max. admissible inertia J
Dimensions and maximum loads
The indicated moments and forces are statical values and may appear simultaneously. Throttling has to be done for ensuring that the rotary movement takes place without impact or bouncing. Otherwise the service life reduces.
Max. admissible inertia J
- X 軸:
- Swiveling time
- Y 軸:
- Mass moment of inertia
- X軸上部:
- Cycles per hour
On request, we are glad to assist you in designing other applications. Please contact us.
General notes about the series
Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.
Customized angle of rotation
More swivel angles are available on request.
Torque in the end positions
Please note that the final angular degrees (approx. 2°) before the end position can only be approached using the force of a single drive piston. For this reason, double actuated modules only have about half the rated torque available in this area. An external stop can be used to provide the full torque even in the end positions.
Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.
Standard conditions
The technical data shown refers to an environment of 20 °C and atmospheric pressure.
Housing material
Aluminum alloy, anodized
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
Double piston rack and pinion principle
Scope of delivery
Centering sleeves, O-rings for direct connection, assembly and operating manual with manufacturer’s declaration
Warranty
24 months
Service life characteristics
on request