arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SWG 16 Abbildung ähnlich

SWG 16

Winkelgreifer

Ident.-Nr. 305104

Begrenzt verfügbar
Angular gripper SWG, Size: 16, pneumatic, with gripping force maintenance: AS (spring-closing)

  • Opening angle: 15 °
  • Closing moment: 0.058 Nm
  • Max. ambient temperature: 90 °C
Closing force (with finger lengths of 0 mm) [N] 17.0
Opening angle per jaw [°] 15.0
Closed angle per jaw up to [°] 7.0
Closing moment [Nm] 0.058
Closing moment generated by spring [Nm] 0.017
Weight [kg] 0.011
Recommended workpiece weight [kg] 0.027
Cylinder volume per double stroke [cm³] 0.12
Min. operating pressure [bar] 4.0
Max. operating pressure [bar] 6.5
Nominal operating pressure [bar] 6.0
Closing time [s] 0.015
Opening time [s] 0.02
Max. permissible finger length [mm] 15.0
Max. permissible weight per finger [kg] 0.012
IP protection class 30
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 90.0
Repeat accuracy [mm] 0.05
Length X [mm] 19.0
Width Y [mm] 8.0
Height Z [mm] 28.5
Moment Mx max. [Nm] 0.11
Moment Mz max. [Nm] 0.11
Max. axial force Fz max. [N] 10.0

General notes about the series

Closing moment
is the arithmetic sum of the individual moment applied to each jaw.

Finger length
is measured from the reference surface as the distance P in direction to the main axis.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.

Operating principle
double-acting, guided kinematics

Housing material
Aluminum alloy, anodized

Base jaw material
Aluminum alloy, anodized

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Warranty
24 months

Service life characteristics
on request

Scope of delivery
Gripper in the ordered variant, accessory kit (centering sleeves/detailed contents see operating manual) and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.

Gripping force maintenance
always integrated by using springs, and also possible via pressure maintenance valve SDV-P