arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SWA-001-000-000 Illustration similar

SWA-001-000-000

ID 302291

Available on request
Inquire now
This product can only be requested online.
Quick change system SWS, Size: 001, Quick-change adapter, pneumatic

  • No. of fluid feed-throughs: 4
  • Max. total payload: 1.4 kg
Recommended handling weight [kg] 1.4
Moment Mx max. [Nm] 2.8
Moment My max. [Nm] 2.8
Moment Mz max. [Nm] 3.45
Locking force [N] 170.0
Repeat accuracy [mm] 0.01
Weight [kg] 0.02
Max. distance when locking [mm] 1.0
Air connection thread pneumatic feed-through 4x M5
Max. permissible XY axis offset [mm] ± 0.3
Max. permissible angular offset [°] ± 0.8
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Min. operating pressure [bar] 4.5
Max. operating pressure [bar] 6.9
Diameter D [mm] 45.0
Height Z [mm] 6.0
Screw connection diagram S1
*Please note that the heights of the change master (ZK) and change adapter (ZA) differ. The sum represents the total height of a coupled change system.

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Operating principle
locking balls actuated by pistons for locking

Media transmission
variable via attachment feed-through modules, depending on the unit size

Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.

Warranty
24 months

Service life characteristics
on request