arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
TENDO Silver

TENDO Silver

Hydraulický upínač nástrojů
TENDO Silver provides a budget-friendly entry into the world of hydraulic expansion technology, offering the best price/performance ratio in direct clamping. Nine interfaces make the TENDO Silver a process-reliable and precise clamping device with standardized outside contour according to DIN 69882-7.

Advantages – Your benefits

  • High level of flexibility
    Clamping of different diameters, flexible by means of direct clamping Ø 6 – Ø 32, or the combined use of slotted or coolant-proof intermediate sleeves
  • Micron-precise tool change within seconds without peripheral equipment
    Time saving through reduction of set-up time and no investment and energy costs due to additional clamping devices
  • Excellent vibration damping
    Micro-blowouts are prevented, optimal workpiece surfaces, machine spindle protection, increased tool service life resulting in a reduction of costs
  • All commercially available tool shank types can be clamped
    Form A: with smooth cylindrical shank, shank form A in accordance with DIN 1835 and DIN 6535 HA Form AB: with flat face and cylindrical shank with pulling face, shank form B in accordance with DIN 1835 and DIN 6535 HB Form B: with lateral pulling faces, shank form B in accordance with DIN 1835 Form E: with inclined clamping face, shank form E in accordance with DIN 1835 and DIN 6535 HE
  • Fine-balanced by default
    Suitable for high speeds with a balancing grade of G2.5 at 25,000 RPM
  • Permanent run-out and repeat accuracy < 0.003 mm
    Even cutting action, increased tool service life, and reduced costs for regrinding or buying new tools
  • Exact length preadjustment
    Length adjustment in the range of 0.01 mm accuracy, with adjustment travel of 10 mm
  • Comprehensive compatibility
    Can be ideally combined with TRIBOS SVL tool extensions
  • Dirt grooves for reliable torque transmission
    Dry clamping surfaces, by displacement of oil, grease or lubricant residues into the dirt groove

Options and special information

  • Flexible clamping areas due to the use of intermediate sleeves
    Intermediate sleeves allow clamping of various shank diameters from 3 - 32 mm with just one toolholder. Your advantage: Reduction of the acquisition costs, higher clamping force at the given shank diameter.