KMRS SCAPTO C4
Key for coolant tube
ID 1429643
KMRS SCAPTO C4, Key for coolant tube
- For interface: SCHUNK CAPTO C4
- Diameter: 6 mm
Specifiche tecniche
| Für Schnittstelle | SCHUNK CAPTO C4 |
|---|---|
| D1 [mm] | 6.0 |
| D2 [mm] | 11.0 |
| L1 [mm] | 111.0 |
| Gewicht [kg] | 0.182 |