arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
MMS 22-PI2

MMS 22-PI2

Programovatelné magnetické spínače
Magnetické snímače se používají ke sledování stavu automatizačních součástek. Bezdotykově zaznamenají, že se blíží magnet, a nad určitou spínací hodnotu odešlou digitální hodnotu. Spínací hodnotu lze naprogramovat.

Advantages – Your benefits

  • Individual switching point - without interfering contours
    The magnetic switch can be completely inserted, which means that no interfering contours arise due to overhanging sensor systems
  • Programmable within no time
    due to non-contact adjustment of the switching points and hysteresis
  • Adjustable hysteresis
    for precise position monitoring – even at very low strokes
  • Suitable for narrow installation spaces
    due to wired teaching with TeachTool plug
  • Version with LED display
    for control of the switching position directly at the sensor
  • Version with standard plug connector
    for fast and easy exchangeability of the extension cable
  • Very flexible cable in PUR version
    for a long service life
  • Installation into the sensor groove
    for space-saving, easy, and fast assembly on the product

Options and special information

  • High protection class
    IP67 when plugged in, for use in clean or dusty environments or in case of contact with water. Operability in case of contact with other media (coolant, acids, bases, etc.) is often given, however cannot be guaranteed by SCHUNK.
  • Power supply
    10 - 30 V DC at < 10% residual ripple
  • Sources of interference
    Sensors can be influenced by other magnetic fields in the immediate vicinity. Disturbing magnetic fields can be generated by motors, electric welders, permanent magnets or magnetized material (so-called soft magnets) such as hexagon socket wrenches, chips, etc.