arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPK 220 SV90°

SPK 220 SV90°

Jaw boxes

ID 812161

Delivery time on request
Jaw box standard version

Product features:
  • Undrilled jaw box
  • Possible track width: 180 - 220 mm
  • Possible T-slot width: 22 - 28 mm
  • Jaw interface: 3/32" x 90° Nut 30H7
Technical data:
  • Adjustment range chuck jaw: 90 mm
  • Max. clamping force: 68 kN
  • Max. torque: 330 Nm
  • Weight: 52.7 kg
Note
  • The jaw boxes are supplied without bore holes
  • In case of an order, the gauge and the crossbar are adapted to the relevant face plate
  • For customer-specific adjustment, a table drawing is required
  • The matching step model can only be downloaded via PARTcommunity
Serration 3/32" x 90°
Max. clamping force [kN] 68.0
Max. torque [Nm] 330.0
Adjustment range chuck jaw [mm] 90
Min. gauge width [mm] 180.0
Max. gauge width [mm] 220.0
Min. T-slot [mm] 22.0
Max. T-slot [mm] 28.0
Weight [kg] 52.7

La fornitura comprende
Tartaruga, viti di montaggio, dadi a risvolto, traversa (adattata alla piastra di bloccaggio), golfari, istruzioni per l'uso; senza morsetto riportato, senza chiave ad anello