arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGM-G3 80-24-28

SGM-G3 80-24-28

Central jaws

ID 1474206

Delivery time on request
System jaws, standard

Product features:
  • Central grip jaw
  • Suitable for: KSC3 80
Technical data:
  • Dimensions: 80 x 24 x 28 mm
  • grip step: 3 mm
  • Weight: 0.4 kg
Width [mm] 80.0
Depth [mm] 24.0
Height [mm] 28.0
Bundle piece
Weight [kg] 0.4

Scope of delivery
System jaw