arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FFV Z120-D4 Abbildung ähnlich

FFV Z120-D4

Flansch Standard

ID 836201

Delivery time on request
Flansch Standard

Produktmerkmale:
  • Reduzierflansch
  • Für pneumatisch betätigte Kraftspannfutter
  • Futterseite: Z120
  • Maschinenseite: ISO 702-2 Nr. 4
Technische Daten:
  • Teilkreis Futter: 137 mm
  • Teilkreis Spindel: 82.6 mm
  • Höhe: 28 mm
  • Durchlass: 61 mm
  • Gewicht: 2.4 kg
Chuck side Z120
Machine side ISO 702-2 Nr. 4
Chuck pitch circle [mm] 137.0
Spindle pitch circle [mm] 82.6
Height [mm] 28.0
Through-hole [mm] 61.0
Weight [kg] 2.4

Scope of delivery
Adapter plate, mounting screws