MFRS-V-A1-050 600 x 430
Magnetic chucks with square pole technology
ID 1301675
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Alternative products:
Standard magnetic clamping technology
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2025-10-24
- Replaced by: 1594961
- Magnetic chuck electropermanent
- Technology: Square pole
- Magnet type: ALNiCO + Neodym
- With patented status display on the magnetic chuck for display of clamping state (red/green)
- Without low residual magnetism cycle
- Bottom 6-way VERO-S interface
- Dimensions: 600 x 430 x 66 mm
- Pole size: 50 x 50 mm
- Number of poles: 48 (pole thread M8)
- Max. holding force per pole: 3.93 kN
- Max. total holding force: 188.4 kN
- Max. working temperature: 80 °C
- Weight: 120 kg
- Fast connection with cover plate
- Position quick connection: A (standard position)
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
Technical details
| L [mm] | 600.0 |
|---|---|
| B [mm] | 430.0 |
| H [mm] | 66.0 |
| Forza di serraggio max. [kN] | 188.0 |
| Numero di poli | 48.0 |
| Connessione | 4-PIN |
| Numero di canali | 1.0 |
| Tensione di alimentazione | 400 V / 460 V |
| Spessore minimo pezzo [mm] | 8.0 |
| Peso [kg] | 120.0 |
La fornitura comprende
Piano magnetico con interfaccia VERO-S, istruzioni per l'uso e dichiarazione di conformità CE; senza unità di controllo, senza estensioni polari e senza perni di serraggio