AGE-F-XY-031-1
ID 324900
Alternative products:
- Compensation XY: ± 1.5 mm
- Workpiece weight: 1.5 kg
- Min. return force with integrated spring: 1.5 N
- Max. return force with integrated spring: 3.5 N
- Force Fz max.: 100 N
- Force Fd max.: 200 N
Technical details
| Compensation XY [mm] | ± 1.5 |
|---|---|
| Recommended handling weight, vertical [kg] | 1.5 |
| Min. return force with integrated spring [N] | 1.5 |
| Max. return force with integrated spring [N] | 3.5 |
| Spring rate [N/mm] | 1.0 |
| Repeat accuracy [mm] | ± 0.01 |
| Weight [kg] | 0.123 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 80.0 |
| Diameter D [mm] | 45.0 |
| Height Z [mm] | 27.0 |
| Moment Mx max. [Nm] | 3.5 |
| Moment My max. [Nm] | 3.5 |
| Moment Mz max. [Nm] | 6.0 |
| Force Fz max. [N] | 100.0 |
| Max. force Fd [N] | 200.0 |
Dimensions and maximum loads
Functional chart
Dimensions and maximum loads
This is the max. total of all moments and loads (acceleration forces and torques, process forces etc.), which can affect a compensation unit, in order to ensure error-free function.
Functional chart
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Guidance system
smoothly running cross roller guides
Monitoring
by magnetic switch
Actuation
spring return with spring forces
Housing
hard anodized aluminum alloy, functional parts made of hardened steel
Scope of delivery
Compensation unit in the ordered variant, elements for mechanical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Warranty
24 months