COS F2HG14A-A
Průchozí moduly
ID 1586501
Průchozí moduly, F2HG14A, Strana adaptéru
- Počet čepových kontaktů: 2
Technické údaje
| Suitable on | Tool |
|---|---|
| Screw connection diagram | J |
| Transmission type | Hydraulics |
| Weight [kg] | 0.61 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Outlet connection | axial |
| No. of fluid feed-throughs | 2x G1/4" |
| Type of medium | Hydraulic, water |
| Max. volumetric flow per fluid feed-through | 1.300 l/min (G1/4") |
| Max. operating pressure [bar] | 160.0 |
| Special properties | Please observe the maximum allowable operating pressure. For modules with multiple connections, the sum of the pressure values present simultaneously across all connections must not exceed this value. The ports are self-sealing. Nevertheless, a small amount of liquid residue may remain on the surface of the ports when they are uncoupled. The amount of liquid depends to a large extent on the type of fluid processed. |
Not suitable for sizes CPS 040 and CPS 041.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.