FIN WTR-A 140
TANDEM accessories
ID 1485600
Clamping force block accessories
Product features:
Product features:
- Gripper fingers
- For automated jaw changing
- Suitable for parallel grippers: PGN-plus 100-1, PGN-plus-P 100-1
- Dimensions: 65 x 34 x 64 mm
- Material: Aluminum
- Weight: 1 kg
Technical details
| Comprimento [mm] | 65.0 |
|---|---|
| Largura [mm] | 34.0 |
| Altura [mm] | 64.0 |
| Adequado para o tamanho | 140 |
| Peso [kg] | 1.0 |