GWU-S 100-35
Workpiece Supports Set
ID 1394226
Workpiece Supports Set
Product features:
Product features:
- Set of workpiece supports – width 100 mm
- Consisting of five pairs of workpiece underlays
- Heights = 12, 20, 25, 30, and 32 mm.
- Magnetic mounting
- Suitable for system jaws H = 35 mm.
- Height accuracy: 0.01 mm
- Depth: 2.5 mm
- Width: 100 mm
- Weight: 0.4 kg
Détails techniques
| 幅 [mm] | 100.0 |
|---|---|
| 高さ [mm] | 12.0 |
| 重量 [kg] | 0.4 |
納品内容
ワークサポートセット