arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSH3 140-Z-PM

KSH3 140-Z-PM

Hydraulic 2-jaw clamping force blocks

ID 1463183

Hydraulic clamping force block standard

Product features:
  • 2-jaw clamping force block
  • Centric clamping
  • Standard stroke
  • Jig-produced positioning bores
  • Pneumatic end position monitoring
  • Pneumatic contact monitoring
  • Base jaws: Fine serration and tongue and groove
Technical data:
  • Dimensions: 140 x 140 x 77,7 mm
  • Clamping force at max. operating pressure: 30 kN
  • Stroke per jaw: 3 mm
  • Max. jaw height: 60 mm
  • Repeat accuracy: 0.01 mm
  • Operating pressure: 10 - 60 bar
  • Oil consumption per double stroke: 70 cm³
  • Closing/opening time: 1 s
  • Weight: 9.1 kg
Stroke per jaw [mm] 3.0
Closing/opening time [s] 1.0
Weight [kg] 9.1
Min. operating pressure [bar] 10.0
Distance H [mm] 20.0
Repeat accuracy of vise [mm] 0.01
Clamping force at max. operating pressure [kN] 30.0
Max. operating pressure [bar] 60.0
Max. jaw height [mm] 60.0
Oil consumption per double stroke [cm³] 70.0

Scope of delivery
Clamping force block, mounting screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual

Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the chuck jaws at distance "H" at maximum pressure.

Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.

Repeat accuracy
Results from the end position spread after 100 consecutive strokes

Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213).