arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
COS KE8-A

COS KE8-A

Feed-through modules

ID 1586425

Feed-through modules, KE8, Adapter side
Suitable on Tool
Screw connection diagram K
Transmission type Communication
Weight [kg] 0.14
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Protection class IP IP64 (only in a coupled state)
Bus system EtherNet
Transmission Speed [Mbit/s] 100
Nominal current [A] 4.0
Alternating voltage [V AC] 125.0
Direct voltage [V DC] 125.0
Electrical connection M12, Female D-Coded connector
Outlet connection radial
Electrical connection M8 socket, A-coded, 4-pin
Electrical connection outlet radial
Special properties Supports Power-over-Ethernet (PoE).

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.