TENDO P SCAPTO C6 Ø10x82
油圧拡張ツールホルダー
ID 201853
TENDO P SCAPTO C6 Ø10x82, ツールホルダー
- 油圧拡張ツールホルダー
- シリーズ: TENDO Platinum
- ツールバーインターフェース: SCHUNK CAPTO C6
- クランプ径: 10 mm
- 突出長さ: 82 mm
- 振れ精度: < 0.003 mm、2.5 x D で
- バランスグレード: 25,000 RPM または Umax < 1 gmm 時に G2.5
- 最小トルク: 45 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Platinum |
| Toolholder interface | SCHUNK CAPTO C6 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 10 mm |
| D2 [mm] | 30.0 |
| D3 [mm] | 50.0 |
| D6 [mm] | 26.0 |
| Projecting length L1 [mm]/[inch] | 82 mm / 3.2" |
| L2 [mm] | 41.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 36.0 |
| L5 [mm] | 56.0 |
| G | M8x1 |
| Min. torque [Nm] | 45.0 |
| Weight [kg] | 1.3 |
| Coolant-proof | yes |
| Standard length | yes |
These product variants are suitable for both milling as well as turning centers
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request