arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
PEB 50-57-3 Illustration similar

PEB 50-57-3

Accessories for standard magnetic clamping technology

ID 1315228

Accessories for standard magnetic clamping technology

Product features:
  • 3-way pole block
Technical data:
  • Dimensions: 170,3 x 50 x 57 mm
  • Pole field: 3-way (1 x 3)
  • Pole thread: M8
  • Weight: 3.8 kg
Length [mm] 170.0
Width [mm] 50.0
Height [mm] 57.0
Weight [kg] 3.8

제공 범위
폴 블록, 고정 나사