SRU-plus-D 20-W-180-3-M-4-M8-AS
ID 37361437
- フルードフィードスルーの数: 4
- トルク: 3 Nm
技术细节
| 终端终点位置阻尼 | 弹簧弹性体 |
|---|---|
| 旋转角度 [°] | 180 |
| 端位置调整 [°] | 3 |
| 扭矩 [Nm] | 3.0 |
| 中间位置数量 | 1 x M (气动) |
| 中间位置调整角度 [°] | 3.0 |
| IP 防护等级 | 67 |
| 重量 [kg] | 2.4 |
| 流体消耗量(2×额定角度) [cm³] | 60.0 |
| 额定工作压力 [bar] | 6.0 |
| 最小工作压力 [bar] | 4.0 |
| 最大工作压力 [bar] | 8.0 |
| 连接软管直径 | 6 x 3.9 x 1.05 |
| 最低环境温度 [°C] | 5.0 |
| 最高环境温度 [°C] | 60.0 |
| 重复精度 [°] | 0.05 |
| 力矩 My max. [Nm] | 10.4 |
| 最大轴向力 Fz max。 [N] | 800.0 |
| 带流体介质通道的型号 | 是 |
| 流体通路数量 | 4.0 |
| 带电气通道型号 | 是 |
| 洁净室等级 ISO 14644-1 | 5 |
| 洁净室等级:ISO 14644-1 | 1999 |
Dimensions and maximum loads
最大允许惯性 J*
Dimensions and maximum loads
The indicated moments and forces are statical values and may appear simultaneously. Throttling has to be done for ensuring that the rotary movement takes place without impact or bouncing. Otherwise the service life reduces.
最大允许惯性 J*
- X 轴:
- 回转时间
- Y 轴:
- 转动惯量
- X 轴顶部:
- 周期/小时
General notes about the series
Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.
Pinion position
is always shown in the left end position. The pinion rotates from here to the right in clockwise direction. The arrow makes the direction of rotation clear.
Torque in the end positions
Please note that the final angular degrees (approx. 2°) before the end position can only be approached using the force of a single drive piston. For this reason, double actuated modules only have about half the rated torque available in this area. An external stop can be used to provide the full torque even in the end positions.
Travel to the pneumatic middle position
is carried out using only half of the nominal torque.
Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.
Housing material
Aluminum (extruded profile)
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
Double piston rack and pinion principle
Scope of delivery
Flow control valves, centering bushings, O-rings for direct connection, fitting screws (SRU-plus 63 only), assembly and operating manual with manufacturer’s declaration
Warranty
24 months
Service life characteristics
on request