arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 16 P Ø3-3.5 图片仅供参考

CC ER 16 P Ø3-3.5

ER 高精度筒夹

Ident.-Nr. 1380818

CC ER 16 P Ø3-3.5, ER 高精度筒夹
  • DIN ISO 15488-B (ER/ESX)
  • 用于夹持直径: Ø3.5
  • 直径: 3.5 mm
  • 长度 L1: 27.5 mm
  • 回转精度: ≤ 0,002 mm
用于 ER 16
用于夹持直径 Ø3.5
D1 min. [mm] 3.0
D1 max. [mm] 3.5
D2 [mm] 16.0
D3 [mm] 17.0
L1 [mm] 27.5
重量 [kg] 0.025
ER 筒夹标准 DIN ISO 15488-B