GSC-G-2 M12-T22
Accessories for the manual clamping systems standard
N.º de identificação 1329404
Accessories for the manual clamping systems standard
Product features:
Product features:
- Clamping screws for base body
- Used for directly attaching clamping devices via the base body.
- Suitable for T-slot: 22 mm
- Thread : M12
- Weight: 0.2 kg
Technické údaje
| Thread | M12 |
|---|---|
| Suitable for T-slot [mm] | 22.0 |
| Weight [kg] | 0.2 |
Scope of delivery
Clamping screws