arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Změňte výběr země, abyste získali informace o produktech, službách a kontaktních osobách, které jsou důležité pro vaši lokalitu.
QUENTES supporting jaws

QUENTES supporting jaws

QUENTES supporting jaws
QUENTES fiberglass jaws provide a powerful hold with maximum surface protection. The clamping inserts are made of glass fiber-reinforced plastic, enabling a high coefficient of friction of approx. 0.3 to 0.4, and therefore prevent the formation of clamping marks on the workpiece surface. Set-up is done without a trace. The delivery unit comprises 1 set = 3 pieces.

Advantages – Your benefits

  • High coefficient of friction due to the use of a glass fiber reinforced plastic
    Prevents the formation of clamp marks on the workpiece surface
  • Gentle clamping and smooth surface finish
    Excellent for ground or surface treated parts
  • Very stable due to aluminum support structure of the support jaw
    Lightweight and stable design suitable for very high RPM
  • Large workpiece location and interchangable clamping inserts
    Cost-effective system for low-deformation clamping.