arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MSC-PM15

MSC-PM15

MAGNOS pour applications de rectification
Mandrins magnétiques à aimants permanents manuels avec écartement polaire parallèle pour le serrage des petites pièces à usiner et des pièces fines pour les travaux de rectification de précision sur des machines de rectification.

Advantages – Your benefits

  • Even permanent magnetic clamping force across the entire workpiece
    Low deformation and vibration clamping of the workpieces
  • Low vibration clamping
    Improved surfaces and significantly increased precision
  • Deformation-free clamping
    No deformation and internal forces in the workpiece due to the clamping force
  • Mono-block design
    Compact and robust design with high rigidity
  • Clamping within a few seconds
    Shortest possible setup times and a resulting increase in productivity
  • Low magnetic field height
    Prevents a magnetization of the machining tools

Options and special information

  • The manual MAGNOS MSC-PM15 magnetic chucks are actuated via a lateral hexagon socket connection. The magnetic clamping force can be continuously adjusted. The low magnetic field height prevents magnetization in the machining tools, allowing very thin and small parts to be processed.