arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.

Control unit

Modularly designed control unit with increased user comfort

MAGNOS control units from SCHUNK are used to magnetize or demagnetize magnetic chucks. Because of its modular design and the optional holding force adjustment, the control units can be quickly and easily adjusted to the customized requirements.

Our performance promise. Your benefits.

  • Modularly expandable
  • Various versions depending on the case of application
  • 16-stage holding force adjustment
  • Display of the clamping status via LED
  • Large selection of accessories
  • Tutti i filtri
    9 risultati
    KEH plus

    KEH plus

    Modulare Steuereinheiten mit Haltekraftregulierung zum Magnetisieren bzw. Entmagnetisieren von bis zu acht Magnetspannplatten.
    Mostra serie
    420650
    Bis zu 1 
    400 V / 50 Hz 
    1x 4-PIN 
    420660
    Bis zu 1 
    460V/60Hz 
    1x 4-PIN 
    420651
    Bis zu 2 
    400 V / 50 Hz 
    1x ILME 
    420661
    Bis zu 2 
    460V/60Hz 
    1x ILME 
    420652
    Bis zu 4 
    400 V / 50 Hz 
    1x ILME 
    420662
    Bis zu 4 
    460V/60Hz 
    1x ILME 
    420653
    Bis zu 8 
    400 V / 50 Hz 
    2x ILME 
    420663
    Bis zu 8 
    460V/60Hz 
    2x ILME 
    420655
    Bis zu 1 
    220 V / 50 Hz 
    1x 4-PIN