arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Změňte výběr země, abyste získali informace o produktech, službách a kontaktních osobách, které jsou důležité pro vaši lokalitu.
Palletizing module NSA3

Palletizing module NSA3

Palettizing modules
Maintenance-free and completely sealed quick-change pallet module for automated high-end palletizing in the third generation.

Advantages – Your benefits

  • Integrated monitoring and lifting function make this development particularly suitable for automated production
    Maximum process reliability even with rough machining
  • All modules can be operated with a system pressure of 6 bar
    Additional pressure intensifiers are not required
  • Positioning via short taper
    Very easy joining process at a repeat accuracy of < 0.005 mm
  • Patented dual stroke system for highest pull-down forces
    Therefore extremely rigid clamping without vibrations
  • Form-fit, self-retained locking
    Full pull-down force is maintained even in the event of a pressure drop
  • The modules are corrosion-free and completely sealed
    Long life time and maximum process reliability
  • Turbo integrated by default
    Pull-down force increased up to 360% to make the most of the machine's performance, hence high efficiency
  • Extremely flat design
    For maximum utilization of the machine room
  • Integrated cleaning function
    No chips or coolant on the flat work surface

Options and special information

  • Extremely flat automation module for high-end palletizing
    SCHUNK has further developed its high-end VERO-S NSA plus palletizing module especially for automated machine tool loading and transferred it to the new NSA3 generation. The clamping module is part of the extensive SCHUNK VERO-S modular system for efficient workpiece clamping. The NSA3 is 100% compatible with the NSA plus, meaning they are 1:1 interchangeable.
  • Higher rigidity and dimensional stability
    The high pull-down force on the NSA3 120 of 3,000 N or 10,000 N when the turbo function is activated, as well as higher dimensional stability of the module body, benefit rigidity. This means that higher tilting moments and lateral forces can be reliably absorbed with the NSA3. Depending on the application, the modules can be combined in any quantity. The repeat accuracy amounts to < 0.005 mm. Due to the conical fitting, the clamping rings can be fitted into the modules either eccentrically or with an angle of inclination, making it particularly easy.
  • Monitoring integrated by default
    By default, all monitoring activities such as "Module opened" or "Module closed" are integrated in the module. The clamping rings rest on four flat surfaces on the outer diameter, which is controlled by a dynamic pressure monitoring. Due to the hermetic sealing as well as the stainless steel design, the module remains maintenance-free over its complete service life.