Upínací membrána
Upínací membrána
Clamping device for deformation-free clamping on the entire circumference up to a diameter of 125 mm.
Popis
Advantages – Your benefits
- Clamping body made of aluminum
Very light and flexible clamping device - Adjustable clamping contour
Can be used multiple times and for different workpieces - Clamping around the complete circumference
Deformation-free clamping of particularly delicate or thin-walled workpieces - Active jaw pull-down
Optimal hold of the workpiece - High pull-down force of the clamping module
High clamping force also for cylindrical components - Clamping via deformation of the clamping device
Very quick, and secure workpiece clamping
Options and special information
- The fixture membrane can be used to clamp particularly delicate or thin workpieces of different clamping geometries. The exact workpiece geometry is ground from the blank of the membrane. Once prepared, workpieces can be inserted and clamped over their entire circumference in a matter of seconds.
- The high pull-down forces of the VERO-S NSE3 138 allow perfect adaptation to the contour of the workpiece – simple, safe, and reliable. The fixture membrane can be milled multiple times if necessary and provided with different workpiece geometries.