DPZ
Sealed universal gripper
This product is a SCHUNK Classic-Product.
Alternative products:
Despite the high moment load of the base jaws, this sealed 3-finger centric gripper meets the requirements of IP67 and does not permit the ingress of any substances from the working environment into the interior of the component.
Description
Advantages – Your benefits
- Lip seal at the outside round guidance
for permanent, secure gripper sealing - Sealed 3-finger centric gripper
complies with the requirements as per IP 67 - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems - Compact dimensions
for minimal interfering contours in handling
Options and special information
- Gripping force maintenance version AS/IS
The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force. - The opening forces for the DPZ/DPG are specified as 4 bar compressed air. The DPZ/DPG may be operated with a maximum of 4 bar, if it is used for I.D. gripping!
- Finger position
can be monitored by magnetic and/or inductive proximity switches - Please use this gripper for replacement orders only. For new designs please use the follow-up gripper. We will gladly offer advice, please do not hesitate to contact us.