arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
RM-F

RM-F

フラット旋回ユニット
Lightweight pneumatic unit for fast swiveling tasks

Advantages – Your benefits

  • Continuous angle of rotation adjustment
    over the entire range of rotation
  • Double piston principle
    for scope-free end positions and high repeat accuracy
  • Integrated shock absorbers with adjustable absorption characteristics
    for optimal damping
  • “Continuously adjustable intermediate position” option
    can be done using an intermediate stop which can be integrated
  • Choice of electronic magnetic sensors or inductive proximity sensors
    for absolute variability of position monitoring
  • Standardized mounting bores
    for numerous combinations with other components from the modular system

Options and special information

  • Version with intermediate position RZ
    By mounting two pneumatically actuated cylinders, an intermediate position can be implemented, which can be flexibly adjusted over the entire swivel range.
  • Modular system
    As standard, this module can be combined with numerous components from the modular system. We would be happy to assist you.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.