RST-P
環状交換テーブル
この製品は廃番となっており、販売は停止されています。
Ring indexing unit for endlessly turning with an angle of rotation up to 90° per cycle.
説明
Advantages – Your benefits
- Right, left, and alternating operation are possible with this control
total flexibility for your application- High damper performance due to the use of hydraulic shock absorbers
suitable for the use of large rotary tables - Large, fixed center part
for simple addition of further components - Two locking pins
therefore the locking of the drive ring has no backlash - Spacers for modification between the pitch 4, 6 and 12 are available
for fast modification in case of changing requirements - Center bore for media feed-through
for supply of additional components
Options and special information
- The unit can be ordered ex factory clockwise turning, anti-clockwise turning, or as a unit which can cycle in both directions.
- The units can be easily modified by the customer.