arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Změňte výběr země, abyste získali informace o produktech, službách a kontaktních osobách, které jsou důležité pro vaši lokalitu.
PRH

PRH

Miniaturní rotační jednotka
Servoelektrická miniaturní otočná jednotka s úhlem rotace > 360°, středový otvor, přesná převodovka

Advantages – Your benefits

  • Brushless DC servomotor
    for flexible use by controlled position, velocity, and torque
  • High torque, velocity, and precision
    for fast acceleration and short cycle times at a high precision
  • Fully integrated control and power electronics
    for creating a decentralized control system
  • Versatile actuation options
    for simple integration into existing control concepts via PROFIBUS-DP, or CAN
  • High protection class
    up to IP65 for use in very dirty environments
  • Compact design
    for minimal interfering contours and for use in confined spaces

Options and special information

  • Integrated electronics
    The electrical control of the PRH is carried out by the fully integrated control and power electronics. Hence, the module does not require any additional external control units.
  • Variety of interfaces
    A wide range of interfaces are available for communication, such as USB for configuration, four digital inputs, PROFIBUS-DP and CAN for setting up of bus networks. Thus a simple integration into existing control concepts is possible.
  • Unique mechatronic modular system
    Further mechatronic products are available for creating combined systems (e.g. gripping/rotary units).