GSC-S M16-T18
수동 클램핑 시스템 표준형의 액세서리
ID 432046
Accessories for the manual clamping systems standard
Product features:
Product features:
- Clamping screws for clamping claws
- For fastening clamping devices
- Suitable for T-slot: 18 mm
- Thread : M16
- Weight: 0.01 kg
기술 세부 정보
| Thread | M16 |
|---|---|
| Suitable for T-slot [mm] | 18.0 |
| Weight [kg] | 0.01 |
Scope of delivery
Clamping screws