arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
TRIBOS-R HSK-A 63 Ø14x85 Similar a la imagen

TRIBOS-R HSK-A 63 Ø14x85

Portaherramientas de sujeción poligonal

ID 233339

TRIBOS-R HSK-A 63 Ø14x85, Portaherramientas
  • Portaherramientas de sujeción poligonal
  • Serie: TRIBOS-R
  • Interfaz del portaherramientas: HSK-A 63
  • Diámetro de sujeción: 14 mm
  • Longitud de proyección: 85 mm
  • Concentricidad: < 0,003 mm a 2,5 x D
  • Calidad de equilibrado: G2.5 a 25.000 rpm o Umáx. < 1 gmm
  • Par de apriete mín.: 80 Nm
Technology Polygonal toolholders
Series TRIBOS-R
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 14 mm
D2 [mm] 48.0
D3 [mm] 50.0
Projecting length L1 [mm]/[inch] 85 mm / 3.3"
L2 [mm] 47.0
L3 [mm] 10.0
L4 [mm] 45.0
L5 [mm] 59.0
G M10x1
Min. torque [Nm] 80.0
Weight [kg] 0.9
Standard length yes

Version
Optimum for light metal-cutting operations – consider the radial forces

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore holes for data carriers according to DIN 69873

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request