Použitím systému výměny nástrojů značky SCHUNK na konce robotů se zvýší univerzálnost, efektivita, doby cyklů a procesní spolehlivost vašich aplikací. Automatické a ruční systémy výměny nástrojů umožňují rychlou výměnu chapadel, nástrojů a dalších efektorů. V oblasti automatizace nabízí SCHUNK dále široké portfolio komponent pro robotické aplikace, od manipulace s malými díly až po manipulaci s vysokou zátěží.
A tool change system is comprised of two components. The component which attaches to the robot is the robot side. The component which attaches to the tooling is the tool side.
A tool change system is comprised of two components. The component which attaches to the robot is the robot side. The component which attaches to the tooling is the tool side.
Many Robot PLUS products are prepared as standard to be bolted directly to a robot's ISO 9409-1 flange.
Example: ISO 9409-1-125-6-M10 ISO 9409-1 describes the standard 125 corresponds to the bolt circle diameter 6- M10: 6 x M10 screws pre-installed in the unit
This value describes the force with which the interchangeable head pulls the interchangeable adapter. Depending on the system, this value applies to different distances between the interchangeable head and the interchangeable adapter, see below:
CPS: Value applies when the distance between the interchangeable head and the interchangeable adapter is 0.5 mm
CPB: Applies when the distance between the interchangeable head and the interchangeable adapter is 0 mm.
Pneumatically actuated tool changer with self-retaining function in the event of a loss of compressed air, the integrated piston spring ensures that gap formation is minimized.
Pneumatically actuated tool changer with self-retaining function in the event of a loss of compressed air, the integrated piston spring ensures that gap formation is minimized.
Electrically actuated tool changer with self-retaining function in the event of electrical power failure and an integrated sensor system for monitoring locking and tool presence.