arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Hybrid chucks

Synergy from centering and magnetic chucks

When working with hybrid chucks, the user benefits from the synergy of a manual centering chuck with parallel magnetic clamping technology. Due to the magnetic clamping technology, thin workpieces can be clamped deformation- and vibration free within no time at all. The entire system is self-sufficient, meaning the chucks have to be supplied with power only briefly for the magnetization or demagnetization cycle.

Our performance promise. Your benefits.

  • Manual pre-centering by using a 3-jaw chuck.
  • Deformation-free clamping by using a magnetic chuck.
  • Low-vibration machining due to a uniformly penetrating magnetic field.
  • Only single power supply needed for MAG/DEMAG.
  • Safe and fast clamping of the workpieces.
  • ROTA NCML

    ROTA NCML

    Hybrid chuck, which combines the advantages of centering via a 3-jaw manual lathe chuck and deformation-free clamping of the magnetic clamping technology of all ferromagnetic components.
    Show series
    1381351
    混合动力卡盘 
    630 
    600.0 1/min
    809001
    混合动力卡盘 
    800 
    500.0 1/min
    809004
    混合动力卡盘 
    1000 
    320.0 1/min
    809005
    混合动力卡盘 
    1250 
    300.0 1/min
    809002
    混合动力卡盘 
    1400 
    280.0 1/min
    809003
    混合动力卡盘 
    1600 
    230.0 1/min